Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

ARGUS - Surface Mount Single-Load 360º PIR Occupancy Sensor

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    ARGUS
    product or component type
    Occupancy sensor
    device application
    Lighting
    load type
    Energy saving lamp <= 80 VA
    Low voltage halogen lamp <= 1000 VA
    Incandescent lamp <= 2000 W
    Halogen lamp <= 1000 VA
    Fluorescent lamp 100 µF <= 900 VA
    Complementary
    rated voltage
    230 V +/- 10 % AC 50/60 Hz
    detection angle
    360°
    presence detection area
    PIR : 360°, 7 m
    device mounting
    Surface
    mounting support
    Ceiling
    mounting height
    2...3 m
    diameter
    121.5 mm
    depth
    42.5 mm
    Environment
    electrical shock protection class
    Class II
    IP degree of protection
    IP40
    ambient air temperature for operation
    0...45 °C
    standards
    EN 60669-2-1
    EN 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.