Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SA05084 Image

Range: Mureva surface mounted boxes

IP55 Mureva box

SA05084

Schneider Electric SA05084 Image
Range: Mureva surface mounted boxes

IP55 Mureva box

SA05084

Mureva BOX - junction box - 7 grommets Ø20 - 80x80x45 mm - White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Mureva
    product name
    Mureva BOX
    product or component type
    Junction box
    device application
    Cable installation
    colour tint
    White (RAL 9003)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws : body housing
    base dimension
    80 x 45 x 80 mm
    cable entry
    Grommets
    cable entry number
    7 x 20 mm
    material
    ABS (acrylonitrile butadiene-styrene) : body
    PP (polypropylene) : cover
    Terminals
    Without terminal
    height
    45 mm
    width
    80 mm
    depth
    80 mm
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP55
    IK degree of protection
    IK07
    Glow wire temp
    650 °C
    standards
    CE
    EN 60670
    environmental characteristic
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.