Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Séquence5 - cable outlet - 16 A - 6...12 mm - Brushed Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    product or component type
    Cable outlet
    device presentation
    Complete product
    product specific application
    Exit wire for electrical heating
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    rated current
    16 A
    fixing mode
    By screws
    colour tint
    Brushed gold
    surface finish
    Glossy
    connections - terminals
    Screw
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...1 x 2.5 mm² for rigid cable(s)
    1 x 1.5...1 x 2.5 mm² for flexible cable(s)
    1 x 1.5...1 x 2.5 mm² for stranded cable(s)
    cable outer diameter
    6...12 mm
    wire stripping length
    12 mm
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    38 mm
    embedding depth
    19 mm
    product weight
    0.183 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...35 °C
    standards
    EN 60669-1
    UTE C 61-392
    product certifications
    NF
    LCIE : NF 603415A
    IK degree of protection
    IK04
    IP degree of protection
    IP2xC
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.