Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800535C Image

View all Sequence5

Sequence5 - S800535C

Comfort controls

Schneider Electric S800535C Image
View all Sequence5
Sequence5 - S800535C
Comfort controls

Séquence5 - KNX 6 Push-button LED 4-gang plus, Brushed Gold, glossy

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    aesthetic name
    Sequence5
    product or component type
    Push-button
    bus type
    KNX
    colour tint
    Brushed gold varnished
    Complementary
    device mounting
    Flush
    number of FUNCTION keys
    6
    local signalling
    LED
    fixing mode
    By screws
    quantity per set
    Set of 1
    material
    Metal, glossy
    height
    80 mm
    width
    80 mm
    depth
    24.5 mm
    product weight
    0.226 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.