Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800534CV Image

Range: Sequence5

Comfort controls

S800534CV

Schneider Electric S800534CV Image
Range: Sequence5

Comfort controls

S800534CV

Séquence5 - KNX Room temperature control unit with display, Chrome

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    aesthetic name
    Sequence5
    product or component type
    Room temperature controller
    device presentation
    Complete product
    bus type
    KNX
    colour tint
    Chrome glossy
    Complementary
    fixing mode
    By screws
    display type
    Digital display
    control type
    4 push-button
    type of setting
    Manual set point adjustment
    local signalling
    LED
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    40 mm
    embedding depth
    35 mm
    product weight
    0.197 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.