Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sequence5
Schneider Electric S800533CV Image

S800533CV

Schneider Electric S800533CV Image
S800533CV

Séquence5 - KNX Movement detector 180, Chrome

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    aesthetic name
    Sequence5
    product or component type
    Movement sensor
    product specific application
    Staircase monitoring
    bus type
    KNX
    colour tint
    Chrome metallic
    Complementary
    device mounting
    Flush
    duty cycle
    1 second...15300 minutes
    type of setting
    Light sensitivity adjustable : 20...2000 lux (1 second)
    movement detection area
    9 x 18 m (PIR mounting height 2.15 m)
    horizontal detection angle
    0...180 °
    material
    Metal, glossy
    mounting height
    1.2...2.15 m
    height
    80 mm
    width
    80 mm
    depth
    42 mm
    embedding depth
    34 mm
    product weight
    0.197 kg
  • Documents and Downloads

    Language
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    KNX sensors (Version 1.0)
    Date 4/17/19
    Size 3.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /