Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800533CS Image

Range: Sequence5

Comfort controls

S800533CS

Schneider Electric S800533CS Image
Range: Sequence5

Comfort controls

S800533CS

Séquence5 - KNX Movement detector 180, Copper

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    aesthetic name
    Sequence5
    product or component type
    Movement sensor
    product specific application
    Staircase monitoring
    bus type
    KNX
    colour tint
    Copper metallic
    Complementary
    device mounting
    Flush
    duty cycle
    1 second...15300 minutes
    type of setting
    Light sensitivity adjustable : 20...2000 lux (1 second)
    movement detection area
    9 x 18 m (PIR mounting height 2.15 m)
    horizontal detection angle
    0...180 °
    material
    Metal, glossy
    mounting height
    1.2...2.15 m
    height
    80 mm
    width
    80 mm
    depth
    42 mm
    embedding depth
    34 mm
    product weight
    0.197 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.