Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800533C Image

Range: Sequence5

Comfort controls

S800533C

Schneider Electric S800533C Image
Range: Sequence5

Comfort controls

S800533C

Séquence5 - KNX Movement detector 180, Brushed Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    aesthetic name
    Sequence5
    product or component type
    Movement sensor
    product specific application
    Staircase monitoring
    bus type
    KNX
    colour tint
    Brushed gold varnished
    Complementary
    device mounting
    Flush
    duty cycle
    1 second...15300 minutes
    type of setting
    Light sensitivity adjustable : 20...2000 lux (1 second)
    movement detection area
    9 x 18 m (PIR mounting height 2.15 m)
    horizontal detection angle
    0...180 °
    material
    Metal, glossy
    mounting height
    1.2...2.15 m
    height
    80 mm
    width
    80 mm
    depth
    42 mm
    embedding depth
    34 mm
    product weight
    0.197 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.