Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800532BM Image

Range: Sequence5

Comfort controls

S800532BM

Schneider Electric S800532BM Image
Range: Sequence5

Comfort controls

S800532BM

Séquence5 - KNX 2 push-button LED 1-gang,with IR receiver, Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    aesthetic name
    Sequence5
    product or component type
    Push-button
    bus type
    KNX
    colour tint
    Bronze metallic
    Complementary
    device mounting
    Flush
    transmission support medium
    Infrared
    number of FUNCTION keys
    2
    local signalling
    LED
    fixing mode
    By screws
    quantity per set
    Set of 1
    material
    Metal, glossy
    height
    80 mm
    width
    80 mm
    depth
    38 mm
    product weight
    0.22 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.