Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800524CV Image

Range: Sequence5

Comfort controls

S800524CV

Schneider Electric S800524CV Image
Range: Sequence5

Comfort controls

S800524CV

Séquence5 - presence movement detector - 40...300 W - 2 wires - Chrome

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    product or component type
    Presence detector
    device presentation
    Complete product
    type of packing
    Box
    quantity per set
    1 piece
    sale per indivisible quantity
    1
    wiring device additional information
    Manual override with push-buttons NC
    Complementary
    device mounting
    Flush
    fixing mode
    By screws
    colour tint
    Chrome
    surface finish
    Glossy
    movement detection area
    10 x 20 m (PIR mounting height 1.2 m)
    presence detection area
    10 x 18 m (PIR mounting height 1.2 m)
    detection angle
    112°
    selection modes
    A: automatic
    M: manual
    light intensity adjustment
    5...1000 lux
    wiring configuration
    2-wire
    time delay
    5 s...20 min
    load type
    40...350 W for 230 V AC incandescent lamp
    40...350 W for 230 V AC halogen lamp
    [Ue] rated operational voltage
    230 V AC 50 Hz
    protection type
    Fuse protection
    number of pin in parallel
    40 W for 1 PIR in parallel
    50 W for 2 PIR in parallel
    80 W for 3 PIR in parallel
    connected auxiliaries
    Maximum 3 detectors in parallel for a load
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² stranded cable(s)
    1 x 1.5...2 x 2.5 mm² flexible cable(s)
    wire stripping length
    8 mm
    material
    Metal
    mounting height
    1...1.4 m
    height
    80 mm
    width
    80 mm
    depth
    47 mm
    embedding depth
    43 mm
    product weight
    0.232 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...35 °C
    derating factor
    With power derating 5 W per °C above 25 °C
    standards
    2004/108/EC
    2006/95/EEC
    EN 60669-2-1
    EN 61000-6-2
    product certifications
    NF
    N
    LCIE : CCA-SE_4179
    IK degree of protection
    IK04
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.