Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Séquence5 - rotary dimmer - 2-way switch - R,L - 4…400 VA - Copper

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Sequence5
    product or component type
    Rotary dimmer
    device presentation
    Complete product
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    dimmer additional information
    2-wire connection
    Complementary
    device mounting
    Flush
    switch function
    2-way
    fixing mode
    By screws
    colour tint
    Copper
    surface finish
    Glossy
    dimmer application
    Capacitive load
    Inductive load
    Ohmic load
    dimmer control
    Dimming
    load type
    230 V AC incandescent lamp 4...400 W
    230 V AC halogen lamp 4...400 W
    LED lamp 4...200 VA
    LED lamp 4...40 VA
    Low voltage halogen lamp with electronic transformer 4...400 VA
    Low voltage halogen lamp with ferromagnetic transformer 4...400 VA
    [Ue] rated operational voltage
    230 V AC 50 Hz
    protection type
    Circuit breaker protection
    number of terminals
    4 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² solid cable(s)
    1.5...2.5 mm² stranded cable(s)
    1.5...2.5 mm² flexible cable(s)
    wire stripping length
    8 mm
    height
    80 mm
    width
    80 mm
    depth
    51 mm
    embedding depth
    29 mm
    product weight
    0.245 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...35 °C
    standards
    2004/108/EC
    2006/95/EEC
    EN 60669-2-1
    product certifications
    NF
    Aenor
    IK degree of protection
    IK02
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.