Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800501BM Image

Range: Sequence5

Comfort controls

S800501BM

Schneider Electric S800501BM Image
Range: Sequence5

Comfort controls

S800501BM

Séquence5 -Room thermostat - heat/cool - 8A - Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    product or component type
    Electronic room thermostat
    device presentation
    Complete product
    device application
    Heating
    Cooling
    colour tint
    Bronze
    surface finish
    Glossy
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    number of terminals
    5 screw terminals
    Complementary
    device mounting
    Flush
    control type
    Turn button
    fixing mode
    By screws
    temperature setting range
    5...30 °C
    measurement accuracy
    +/- 0.5 °C
    contacts type and composition
    NC
    NO
    [In] rated current
    8 A (resistive load)
    5 A (inductive load) 0.6
    [Ue] rated operational voltage
    230 V AC 50 Hz
    protection type
    Fuse protection
    associated fuse rating
    10 A
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    2 x 1.5...1 x 2.5 mm² flexible
    2 x 1.5...1 x 2.5 mm² solid
    2 x 1.5...1 x 2.5 mm² stranded
    wire stripping length
    8 mm
    local signalling
    1 LED green presence of voltage
    1 dual colour LED red/blue heating or air-conditioning application
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    54 mm
    embedding depth
    44 mm
    product weight
    0.221 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    0...35 °C
    relative humidity
    0...95 %
    standards
    2004/108/EC
    2006/95/EEC
    EN 60730-2-9
    product certifications
    N
    Cenelec CCA-FI_2316
    IK degree of protection
    IK04
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.