Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Séquence5 - S-One Connector RJ45 Chrome Cat 6 bag x 1

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    product type
    RJ45 network socket
    type of footprint
    S-One
    device presentation
    Integrated one piece design
    performance category
    6
    compatible LAN cable types
    SF/UTP
    U/FTP
    F/FTP
    S/FTP
    F/UTP
    supported applications
    1000BASE-T
    protocols
    VoIP (Voice IP)
    PoE+ (Power over Ethernet)
    material and colour
    Chrome (metal)
    surface finish
    Glossy
    quantity per set
    Set of 1
    width
    80 mm
    height
    80 mm
    depth
    37 mm
    Complementary
    frequency range
    0...250 MHz
    protection type
    Metallic 360° self adjusting + drain wire contact
    Integrated short circuit barrier
    voltage proof
    1000 V AC/DC, peak, between contacts
    1500 V AC/DC, peak, between contacts and shield
    current rating
    <= 1.5 A @25 °C
    insulation resistance
    Initial insulation resistance : <= 500 MOhm @100 V DC
    electrical resistance
    <= 20 mOhm
    transfer impedance
    <= 0.1 Ohm at 1 MHz
    <= 1.6 Ohm at 80 MHz
    <= 0.2 Ohm at 10 MHz
    coupling attenuation
    >= 45 dB from 30...100 MHz
    >= 85 - 20 x log(f) dB from 100...1000 MHz
    transverse conversion loss
    >= 68 - 20 x log(f) dB from 1...250000 kHz
    >= 50 dB
    contact pins
    8 pins in copper alloy and gold plated (IEC 60603-7)
    durability
    >= 750 cycles
    IDC wire diameter
    AWG 23...AWG 24
    insulation diameter (wire)
    0.9...1.4 mm
    pulling force
    50 N during 60 s
    applicable standards
    ANSI/TIA-568-C.2
    IEC 60603-7-5
    ISO/IEC 11801 amd2:2010
    ISO/IEC 11801 Ed2.1
    embedding depth
    31 mm
    product weight
    0.207 kg
    Environment
    operational temperature range
    -40...70 °C
    environmental characteristic
    REACH
    PEP (Energy depletion)
    climatic category
    40/070/21 (21 days)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /