Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Sequence5
    product or component type
    RCA (audio)
    connector type
    RCA
    device presentation
    Mechanism
    socket number
    3
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    By screws
    colour tint
    Black
    surface finish
    Matt
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    28 mm
    product weight
    0.189 kg
    Environment
    ambient air temperature for storage
    -10...50 °C
    ambient air temperature for operation
    -5...40 °C
    standards
    JIS H 3100
    JIS G 3141
    UL 94
    IEC 512-7
    IEC 512-3
    IP degree of protection
    IP41
    IK degree of protection
    IK06
    environmental characteristic
    Oil
    Hydrogen peroxide (H2O2)
    UV resistant
    Ammonia
    Window-cleaning fluid
    Petrol
    Bleach
    Alcohol
    Acetone
    Liquid soap
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /