Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Séquence5 - HD15 + Mini Jack Black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Sequence5
    product or component type
    Audio socket
    connector type
    HD15 VGA
    Mini-jack
    device presentation
    Mechanism
    socket number
    2
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    By screws
    colour tint
    Black
    surface finish
    Matt
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    26 mm
    embedding depth
    19 mm
    product weight
    0.176 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...40 °C
    standards
    IEC 60998-1
    IEC 60512-13-2
    JIS G 3141
    JIS H 3100
    IEC 60998-2-1
    UL 94
    IEC 60512-5-2
    IP degree of protection
    IP41
    IK degree of protection
    IK04
    environmental characteristic
    Ammonia
    Petrol
    Acetone
    Oil
    UV resistant
    Window-cleaning fluid
    Liquid soap
    Bleach
    Alcohol
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /