Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800462NM Image

Range: Sequence5

Sockets

S800462NM

Schneider Electric S800462NM Image
Range: Sequence5

Sockets

S800462NM

Séquence5 - HDMI Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Sequence5
    product or component type
    HDMI connector
    connector type
    HDMI
    device presentation
    Mechanism
    socket number
    1
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    By screws
    colour tint
    Black
    surface finish
    Matt
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    29 mm
    embedding depth
    26 mm
    product weight
    0.175 kg
    Environment
    ambient air temperature for storage
    -10...50 °C
    ambient air temperature for operation
    -5...40 °C
    standards
    EN 50157
    EN 50049
    IP degree of protection
    IP41
    IK degree of protection
    IK06
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.