Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800460C Image

Range: Sequence5

Sockets

S800460C

Schneider Electric S800460C Image
Range: Sequence5

Sockets

S800460C

Séquence5 - TV/SAT/R socket - 1 input - Brushed Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Sequence5
    product or component type
    TV/SAT/R socket
    device presentation
    Complete product
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    SAT connector
    F type
    branch attenuation
    <= 3 dB for SAT signal @ 950...2400 MHz
    <= 3 dB for TV signal @ 125...862 MHz
    <= 2.5 dB for R signal @ 5...108 MHz
    return loss
    >= 10 dB for IN-OUT signal
    >= 10 dB for TV signal
    >= 12 dB for R signal
    >= 10 dB for SAT signal
    DC current flow
    In SAT socket
    fixing mode
    By screws
    colour tint
    Brushed gold
    surface finish
    Glossy
    rated current
    350 mA - 24 V DC
    connections - terminals
    Screw
    shape of screw head
    Pozidriv No 1
    wire stripping length
    8 mm
    type of cable
    Coaxial
    cable outer diameter
    7 mm
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    39 mm
    embedding depth
    31 mm
    product weight
    0.231 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...45 °C
    standards
    EN 50083-4
    IK degree of protection
    IK04
    IP degree of protection
    IP21 D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.