Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800421CS Image

Range: Sequence5

Sockets

S800421CS

Schneider Electric S800421CS Image
Range: Sequence5

Sockets

S800421CS

Séquence5 - Combinated Sockets SO + RJ45 Copper

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    product or component type
    Multi-services socket
    device mounting
    Flush
    fixing mode
    By screws
    colour tint
    Copper
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device presentation
    Complete product
    Outlet poles configuration (Socket-Outlet)
    2P + E with shutters
    Outlet standard description (Socket-Outlet)
    Pin earth
    Outlet standard (Socket-Outlet)
    French
    Rated current (Socket-Outlet)
    16 A 250 V AC 50 Hz
    Dielectric strength (Socket-Outlet)
    2000 V
    Service life in cycles (Socket-Outlet)
    5000 cycles
    Electrical durability (Socket-Outlet)
    5000 cycles
    Number of terminals (Socket-Outlet)
    3
    Clamping connection capacity (Socket-Outlet)
    1 x 1.5...2 x 4 mm² rigid
    1 x 1.5...2 x 4 mm² stranded
    1 x 1.5...2 x 4 mm² flexible
    Type of footprint (RJ45)
    S-One
    Communication network category (RJ45)
    6
    Cable shielding type (RJ45)
    F/UTP
    S/FTP
    SF/UTP
    U/FTP
    F/FTP
    Communication network type (RJ45)
    1000BASE-T
    Communication port protocol (RJ45)
    PoE+ (Power over Ethernet)
    VoIP (Voice IP)
    Transmission frequency (RJ45)
    0...250 MHz
    Protection type (RJ45)
    360° self adjusting + drain wire contact metallic
    Integrated short circuit barrier
    Permissible voltage (RJ45)
    1000 V AC/DC peak, between contacts
    1500 V AC/DC peak, between contacts and shield
    Coupling attenuation (RJ45)
    >= 45 dB 30...100 MHz
    >= 85 - 20 x log(f) dB 100...1000 MHz
    Transverse conversion loss (RJ45)
    >= 68 - 20 x log(f) dB 1...250000 kHz
    >= 50 dB
    Pin number (RJ45)
    8 IEC 60603-7 copper alloy and gold plated
    Mechanical durability (RJ45)
    >= 750 cycles
    AWG gauge (RJ45)
    AWG 23...AWG 24
    Pulling force (RJ45)
    50 N 60 s
    Climatic withstand (RJ45)
    40/070/21 21 days
    shape of screw head
    Socket-outlet pozidriv No 1
    cable outer diameter
    RJ45 connector 0.9...1.4 mm
    device composition
    Socket-outlet ASA + PC mechanism cover
    Socket-outlet PC (polycarbonate) GF10 FR casing
    RJ45 connector silver zamak connector
    RJ45 connector blue ABS + PC wire organizer
    surface finish
    Glossy
    width
    160 mm
    height
    80 mm
    depth
    39.5 mm
    embedding depth
    35 mm
    product weight
    0.541 kg
    Environment
    [In] rated current (RJ45)
    <= 1.5 A 25 °C
    Insulation resistance (RJ45)
    <= 500 MOhm 100 V DC initial insulation resistance
    Resistance (RJ45)
    <= 20 mOhm
    Transfer impedance (RJ45)
    <= 0.1 Ohm at 1 MHz
    <= 0.2 Ohm at 10 MHz
    <= 1.6 Ohm at 80 MHz
    IK degree of protection
    IK04
    IP degree of protection
    IP21 D
    ambient air temperature for operation
    Socket-outlet 5...35 °C
    RJ45 connector -40...70 °C
    ambient air temperature for storage
    -5...50 °C
    standards
    NF C 61-314
    IEC 60603-7-5
    ISO/IEC 11801 Ed2.1
    ISO/IEC 11801 amd2:2010
    ANSI/TIA-568-C.2
    product certifications
    NF
    LCIE NF 603415A
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    PEP (Energy depletion)
    REACH
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.