Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800409NM Image

Range: Sequence5

Sockets

S800409NM

Schneider Electric S800409NM Image
Range: Sequence5

Sockets

S800409NM

Séquence5 - USB charger - Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Sequence5
    product or component type
    USB charger
    device presentation
    Complete product
    colour tint
    Black
    surface finish
    Matt
    provided equipment
    Supplied with claws
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    connector type
    USB 2.0
    [Ue] rated operational voltage
    100...240 V AC 50/60 Hz
    power consumption in W
    < 0.1 W
    input power
    7.5 W
    output voltage
    5 V DC 1 A
    material
    Metal
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² rigid
    1.5...2.5 mm² flexible
    1.5...2.5 mm² stranded
    wire stripping length
    8 mm
    fixing mode
    By screws
    height
    80 mm
    width
    80 mm
    depth
    40 mm
    embedding depth
    37 mm
    product weight
    0.798 kg
    Environment
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -5...50 °C
    standards
    EN 60950-1
    EN 62684
    EU directive 2002/95/EC
    WEEE directive 2002/96/EC
    ETSI EN 301 489-4
    electrical insulation class
    Class II
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    IK degree of protection
    IK04
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.