Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Séquence5 - keycard switch - white with blue LED - 10A - Brushed Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    product or component type
    Keycard switch
    device presentation
    Complete product
    switch additional information
    With internal power connection
    switch application
    On/off switching
    colour tint
    Brushed gold
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    light source
    Blue LED - 0.15 mA
    number of terminals
    2 screw terminals
    Complementary
    device mounting
    Flush
    switch function
    1-way
    contacts type and composition
    1 NO
    actuator
    Card
    fixing mode
    By screws
    surface finish
    Glossy
    rated current
    10 AX - 250 V +/- 10 % AC 50 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un with cos φ = 0.3
    service life in cycles
    20000 cycles ON and OFF at rated voltage with cos φ = 0.6
    number of cables
    1 x 1.5 mm²
    2 x 2.5 mm²
    cable stiffness
    Flexible
    Solid
    Stranded
    wire stripping length
    12 mm
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    38 mm
    embedding depth
    27 mm
    product weight
    0.625 kg
    Environment
    dielectric strength
    2000 V
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    NF
    N
    LCIE : NF 619318A
    ambient air temperature for operation
    5...35 °C
    ambient air temperature for storage
    -5...50 °C
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.