Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sequence5
Schneider Electric S800244CS Image

S800244CS

Schneider Electric S800244CS Image
S800244CS

Séquence5 - dolly switch - four 2-way - 10 AX - Copper

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Sequence5
    product or component type
    Switch
    device presentation
    Complete product
    switch additional information
    With internal power connection
    switch application
    On/off switching
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    switch function
    2-way
    number of rocker
    4
    actuator
    Small dolly rocker
    fixing mode
    By screws
    colour tint
    Copper
    surface finish
    Glossy
    rated current
    10 AX at 250 V AC 50 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un with cos φ = 0.3
    service life in cycles
    20000 cycles at ON and OFF at rated voltage with cos φ = 0.6
    electrical durability
    20000 cycles at ON and OFF at rated voltage with cos φ = 0.6
    number of terminals
    3 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² for rigid cable(s)
    1 x 1.5...2 x 2.5 mm² for flexible cable(s)
    1 x 1.5...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    12 mm
    material
    Metal
    height
    80 mm
    width
    320 mm
    depth
    49 mm
    embedding depth
    35 mm
    net weight
    0.705 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5…35 °C
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    LCIE: CCA-FR_598285B
    LCIE: NF 604950
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Oil
    Alcohol
    Bleach
    Liquid soap
    Acetone
    UV resistant
    Window-cleaning fluid
    Petrol
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • Documents

    Language
    • English
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Switch (Version 1.0)
    Date 8/24/18
    Size 754.9 KB
    NF Certificate (Version 1.0)
    Date 8/8/18
    Size 688.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /