Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800243NM Image

Range: Sequence5

Control mechanisms

S800243NM

Schneider Electric S800243NM Image
Range: Sequence5

Control mechanisms

S800243NM

Séquence5 - blind switch - 3 positions - 6 AX - Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Sequence5
    product or component type
    Switch
    device presentation
    Complete product
    switch application
    Roller blind
    switch additional information
    Mechanical and electrical interlock between up/down
    type of packing
    Box
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    switch function
    3 positions
    number of rocker
    3
    actuator
    Push-button
    fixing mode
    By screws
    colour tint
    Black
    surface finish
    Matt
    rated current
    6 AX - 250 V AC 50/60 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un
    number of terminals
    3 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² stranded cable(s)
    1 x 1.5...2 x 2.5 mm² flexible cable(s)
    1 x 1.5...2 x 2.5 mm² rigid cable(s)
    wire stripping length
    12 mm
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    50.5 mm
    embedding depth
    42 mm
    product weight
    0.308 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5...35 °C
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    NF
    N
    LCIE : NF 604950
    Aenor : 030/2257
    IK degree of protection
    IK04
    IP degree of protection
    IP21 D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.