Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800101CV Image

Range: Sequence5

Control mechanisms

S800101CV

Schneider Electric S800101CV Image
Range: Sequence5

Control mechanisms

S800101CV

Séquence5 - Door Release Chrome

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Sequence5
    device presentation
    Complete product
    type of packing
    Box
    quantity per set
    Set of 1
    Complementary
    device mounting
    Flush
    colour tint
    Chrome
    surface finish
    Glossy
    rated current
    6 A - 250 V AC 50/60 Hz
    protection type
    Fuse 16 A
    number of terminals
    1 screw
    2 screwless terminals
    shape of screw head
    Hexagonal
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² rigid cable(s)
    wire stripping length
    13 mm
    light source
    LED
    height
    115 mm
    width
    80 mm
    depth
    48 mm
    embedding depth
    38 mm
    product weight
    0.186 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...35 °C
    product certifications
    NF
    CE
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.