Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Séquence5 - Top/Class - shaver socket - 3 m - Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    product or component type
    Shaver socket
    product compatibility
    Uninterruptible power supply
    device presentation
    Complete product
    rated power in VA
    20 VA
    input voltage
    240 V, 50 Hz
    output voltage
    115...240 V AC, 50/60 Hz
    fixing mode
    By screws
    colour tint
    Black
    Complementary
    connections - terminals
    Screw terminals
    cable cross section
    <= 4 mm² (flexible)
    <= 4 mm² (rigid)
    minimum load breaking capacity
    100 operations 1.25 In and 1.1 Un, cos phi: 0.6
    electrical durability
    10000 cycles (cos phi: 0.8)
    insulation resistance
    > 5 MOhm @500 V
    dielectric strength
    > 2000 V
    material
    Metal
    surface finish
    Matt
    quantity per set
    Box : set of 1
    standards
    IEC 60884-1
    VDE 0620-1
    UNE 20315-1-2
    BS 1363-1
    BS 546:1950
    NFC 61-314
    NOM-003-SCFI-2000
    SI 32
    ambient air temperature for operation
    15...30 °C
    ambient air temperature for storage
    0...35 °C
    height
    80 mm
    width
    120 mm
    depth
    51.5 mm
    embedding depth
    41 mm
    product weight
    1.046 kg
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.