Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800059NM Image

Range: Sequence5

Sockets

S800059NM

Schneider Electric S800059NM Image
Range: Sequence5

Sockets

S800059NM

Séquence5 - 1 socket-outlet - 2P + E - shuttered - pin earth - 16 A - Black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Range of product
    Sequence5
    product or component type
    1 socket-outlet
    device presentation
    Complete product
    type of packing
    Box
    quantity per set
    1
    sale per indivisible quantity
    1
    number of terminals
    3
    Complementary
    device mounting
    Flush
    outlet poles configuration
    2P + E with shutters
    outlet standard description
    Pin earth
    outlet standard
    French
    fixing mode
    By screws
    colour tint
    Black
    surface finish
    Matt
    rated current
    16 A - 250 V AC 50 Hz
    service life in cycles
    5000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 4 mm² rigid cable(s)
    1 x 1.5...2 x 4 mm² stranded cable(s)
    1 x 1.5...2 x 4 mm² flexible cable(s)
    wire stripping length
    12 mm
    material
    Metal
    height
    80 mm
    width
    80 mm
    depth
    39.5 mm
    embedding depth
    35 mm
    product weight
    0.167 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5...35 °C
    standards
    NF C 61-314
    product certifications
    NF
    LCIE : NF 603415A
    IK degree of protection
    IK04
    IP degree of protection
    IP21 D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.