Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sequence5
    product or component type
    Mounting box
    colour tint
    White
    Complementary
    device mounting
    Flush
    fixing mode
    By claws
    material
    Plastic
    Environment
    IP degree of protection
    IP20
    height
    68 mm
    width
    75 mm
    depth
    50 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /