Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Séquence5 - emergency light - 230V AC - 2 m - LED - Brushed Gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    aesthetic name
    Sequence5
    product or component type
    Emergency light
    device presentation
    Complete product
    [Ue] rated operational voltage
    230 V AC (+/- 10 %), 50 Hz
    Complementary
    light block colour
    Blue
    bulb type
    LED
    luminous flux
    145 lm
    colour tint
    Brushed gold
    surface finish
    Glossy
    ambient air temperature for operation
    -20...40 °C
    ambient air temperature for storage
    -20...40 °C
    depth
    43.5 mm
    width
    115 mm
    height
    80 mm
    product weight
    0.321 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.