Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S800000CV Image

Range: Sequence5

Comfort controls

S800000CV

Schneider Electric S800000CV Image
Range: Sequence5

Comfort controls

S800000CV

Séquence5 - Reading light switch Chrome

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sequence5
    product or component type
    Reading lamp
    device application
    Reading
    device mounting
    Flush
    device presentation
    Complete product
    switch function
    2-way
    Complementary
    rated lamp wattage
    3 W
    bulb type
    LED
    rated current
    10 A - 250 V AC 50 Hz
    number of terminals
    4
    shape of screw head
    Hexagonal
    material
    Metal
    colour tint
    Chrome
    surface finish
    Glossy
    type of packing
    Box
    quantity per set
    1
    sale per indivisible quantity
    1
    height
    80 mm
    width
    160 mm
    depth
    311 mm
    embedding depth
    35 mm
    product weight
    0.651 kg
    Environment
    IP degree of protection
    IP20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.