Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Orion
Schneider Electric S735121084 Image
To be discontinued

S735121084

Schneider Electric S735121084 Image
To be discontinued
S735121084

Orion - cover & fixing-frame 4X2 - 2 modules - black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Orion
    aesthetic name
    Orion Essence
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    provided equipment
    Fixing frame
    number of gangs
    2 gangs
    number of modules
    2 x 1 module
    fixing mode
    Clip-in
    colour tint
    Black
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Flow-pack
    quantity per set
    Set of 30
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    120 mm
    width
    82.5 mm
    depth
    19.5 mm
    net weight
    0.0389 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Ammonia
    Hydrogen peroxide (H2O2)
    Alcohol
    Window-cleaning fluid
    Acetone
    Oil
    Liquid soap
    Bleach
    UV resistant
    Petrol
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /