Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S735101014 Image

Range: Orion

Aesthetics

S735101014

Schneider Electric S735101014 Image
Range: Orion

Aesthetics

S735101014

Orion - cover with fixing-frame 4X2 - 1 module - ivory

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Orion
    aesthetic name
    Orion Essence
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    provided equipment
    Fixing frame
    number of gangs
    1 gang
    number of modules
    1 module
    fixing mode
    Clip-in
    colour tint
    Ivory (RAL 1013)
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Flow-pack
    quantity per set
    Set of 30
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...35 °C
    material
    Thermoplastic ABS-UV stabilised for decorative frame
    height
    120 mm
    width
    82.5 mm
    depth
    19.5 mm
    product weight
    0.0378 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21 D
    environmental characteristic
    UV resistant
    Hydrogen peroxide (H2O2)
    Ammonia
    Liquid soap
    Petrol
    Alcohol
    Acetone
    Window-cleaning fluid
    Bleach
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/20/15
    Size 13.6 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 7.2 MB
    Date 9/21/17
    Size 6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 270 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.