Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S735100084 Image

Range: Orion

Aesthetics

S735100084

Schneider Electric S735100084 Image
Range: Orion

Aesthetics

S735100084

Orion - blind cover with fixing-frame 4X2 - black

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Orion
    aesthetic name
    Orion Essence
    product or component type
    Blind cover
    Complementary
    device mounting
    Flush
    provided equipment
    Fixing frame
    fixing mode
    Clip-in
    colour tint
    Black
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Flow-pack
    quantity per set
    Set of 30
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...35 °C
    material
    Thermoplastic ABS-UV stabilised for decorative frame
    height
    120 mm
    width
    82.5 mm
    depth
    19.5 mm
    product weight
    0.0389 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21 D
    environmental characteristic
    Oil
    Acetone
    Petrol
    Ammonia
    Window-cleaning fluid
    Liquid soap
    Hydrogen peroxide (H2O2)
    Alcohol
    Bleach
    UV resistant
    environmental health and issues
    Halogen free
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.