Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric S733203645 Image

Range: Orion

Aesthetics

S733203645

Schneider Electric S733203645 Image
Range: Orion

Aesthetics

S733203645

Orion - cover-frame 4X4 - 6 modules - white / aluminium aurora gold

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Orion
    aesthetic name
    Orion materials aluminium
    product or component type
    Cover frame
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    number of modules
    6 modules
    fixing mode
    Clip-in
    colour tint
    Aluminium aurora gold (Pantone 8360C)
    White (RAL 9003)
    surface finish
    Metallic
    surface treatment
    Metallic
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...35 °C
    material
    Thermoplastic ABS-UV stabilised for decorative frame
    Metal
    height
    120 mm
    width
    127.5 mm
    depth
    8.3 mm
    product weight
    0.031 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21 D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/20/15
    Size 13.6 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 7.2 MB
    Date 9/21/17
    Size 6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/2/15
    Size 193.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.