Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Orion
Schneider Electric S733100705 Image

S733100705

Schneider Electric S733100705 Image
S733100705

Orion - blind cover 4X2 - aluminium / aluminium cosmic grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Orion
    aesthetic name
    Orion materials aluminium
    product or component type
    Blind cover
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Gamma silver (RAL 9006)
    Aluminium cosmic grey (Pantone 8400C)
    surface finish
    Metallic
    surface treatment
    Metallic
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    -5…35 °C
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    Metal
    height
    120 mm
    width
    82.5 mm
    depth
    8.3 mm
    net weight
    0.032 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Oil
    Alcohol
    Petrol
    Acetone
    Bleach
    Liquid soap
    Ammonia
    UV resistant
    Hydrogen peroxide (H2O2)
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Date 5/6/15
    Size 13.6 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Orion catalogue presentation pages (Version 1.2)
    Orion part numbers catalogue (Version 1.1)
    Date 5/6/15
    Size 7.2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /