Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Orion
Schneider Electric S730100064 Image

S730100064

Schneider Electric S730100064 Image
S730100064

Orion - blind cover 4X2 - beige

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Orion
    aesthetic name
    Orion Essence
    product or component type
    Blind cover
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Beige (Pantone 7530C)
    surface finish
    Glossy
    surface treatment
    Untreated
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...35 °C
    material
    Thermoplastic ABS-UV stabilised for decorative frame
    height
    120 mm
    width
    82.5 mm
    depth
    7.9 mm
    product weight
    0.0213 kg
    Environment
    IK degree of protection
    IK07
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    Hydrogen peroxide (H2O2)
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1809  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Date 5/6/15
    Size 13.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /