Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric S713468234 Image

View all Orion

S713468234

Schneider Electric S713468234 Image
View all Orion
S713468234

Orion - assembled TV socket outlet coaxial - F-type - ivory/essence horizon gold

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Orion
    product or component type
    TV socket
    device presentation
    Complete product
    Complementary
    device mounting
    Flush
    number of modules
    1 module 120 x 82.5 mm
    fixing mode
    By screws
    colour tint
    Essence horizon gold (Pantone 8381C)
    Ivory (RAL 9003)
    surface finish
    Glossy
    surface treatment
    Untreated
    provided equipment
    Fixing frame
    Cover frame
    TV socket type
    TV/SAT
    TV connector
    Female F connector
    type of packing
    Flow-pack
    quantity per set
    Set of 20
    sale per indivisible quantity
    1
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...35 °C
    type of cable
    Coaxial
    cable outer diameter
    9 mm
    material
    PC (polycarbonate) GF10 FR for casing
    PS (polystyrene) for support frame
    Thermoplastic ABS-UV stabilised for centre plate
    ABS (acrylonitrile butadiene-styrene) for cover frame
    height
    120 mm
    width
    82.5 mm
    depth
    29 mm
    embedding depth
    13.7 mm
    product weight
    0.0103 kg
    standards
    EN 50083
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP41D
    environmental characteristic
    Alcohol
    Liquid soap
    Acetone
    UV resistant
    Bleach
    Oil
    Ammonia
    Petrol
    Hydrogen peroxide (H2O2)
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1450  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Date 5/6/15
    Size 13.6 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Orion part numbers catalogue (Version 1.1)
    Date 5/6/15
    Size 7.2 MB
    Orion catalogue presentation pages (Version 1.2)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-ENVPEP1412010 (Version 1.0)
    Date 12/12/14
    Size 180.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /