Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Orion
Schneider Electric S703250045 Image

S703250045

Schneider Electric S703250045 Image
S703250045

Orion - duplex American socket outlet 2P+E 15A 125V NEMA 5-15R with fixing frame

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Orion
    product or component type
    Socket-outlet
    device presentation
    Mechanism with fixing frame
    outlet poles configuration
    2P + E without shutter
    fixing mode
    By screws
    type of packing
    Flow-pack
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    rated current
    15 A, 125 V AC, 50/60 Hz
    Complementary
    number of power socket outlets
    2
    device mounting
    Flush
    outlet standard
    American
    ground lug position
    Straight 0° position
    number of modules
    3 modules 120 x 82.5 mm
    colour
    White (RAL 9003)
    surface finish
    Glossy
    surface treatment
    Untreated
    ambient air temperature for storage
    -20...60 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    -5...35 °C
    electrical durability
    5000 cycles
    connections - terminals
    3 x screw terminals
    screwdriver shape
    Philips
    number of cables
    2
    clamping connection capacity
    1.5...4 mm² (rigid)
    1.5...4 mm² (stranded)
    1.5...4 mm² (flexible)
    wire stripping length
    12 mm
    material
    PA (polyamide) for mechanism cover
    PA (polyamide) for casing
    ABS (acrylonitrile butadiene-styrene) for adaptor frame
    height
    113 mm
    width
    71 mm
    depth
    29.1 mm
    embedding depth
    21 mm
    product weight
    0.105 kg
    standards
    NEMA 5-15R
    UL 498
    Environment
    product certifications
    NOM
    IK degree of protection
    IK05
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Hydrogen peroxide (H2O2)
    UV resistant
    Alcohol
    Acetone
    Oil
    Liquid soap
    Ammonia
    Window-cleaning fluid
    Petrol
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1450  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Orion complete catalogue (Version 1.2)
    Date 5/6/15
    Size 13.6 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Orion part numbers catalogue (Version 1.1)
    Date 5/6/15
    Size 7.2 MB
    Orion catalogue presentation pages (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-ORION Double Socket Outlet US Shutter Screw 15A (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /