Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Odace
Schneider Electric S54C802P4 Image

S54C802P4

Schneider Electric S54C802P4 Image
S54C802P4

Odace - Touch - cover frame - 1 gang - anthracite & wood zebrano

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    aesthetic name
    Touch
    product or component type
    Cover frame
    number of gangs
    1 gang
    type of frame
    Single
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    condition of use
    Indoor
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Anthracite and wood zebrano
    material
    Aluminium
    PC (polycarbonate) decorative frame
    height
    85 mm
    width
    85 mm
    depth
    10 mm
    product weight
    0.01298 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...45 °C
    standards
    2006/95/EEC
    NF C 61-314
    EN 60669-1
    UNE 20315-1-1
    product certifications
    NF
    N
    Aenor : 030/2205
    LCIE : NF 603415A
    LCIE : CCA-FR_598285B
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Oil
    UV resistant
    Liquid soap
    Bleach
    Ammonia
    Petrol
    Alcohol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1440  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /