Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - pushbutton relay switch 3W - 10 A - PlusLink - aluminium

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    product or component type
    Push-button relay switch
    device presentation
    Mechanism
    switch application
    Push-button
    type of packing
    Paint cover
    Complementary
    device mounting
    Flush
    switch function
    Double push-button
    number of rocker
    2
    actuator
    Push-button
    fixing mode
    By screws
    colour tint
    Aluminium
    surface finish
    Matt
    rated current
    10 AX - 230 V AC 50/60 Hz
    load type
    230 V AC halogen lamp 2000 W
    Motor 1000 VA
    230 V AC incandescent lamp 2200 W
    Energy saving lamp 100 VA
    Low voltage halogen lamp with ferromagnetic transformer 500 VA
    Low voltage halogen lamp with electronic transformer 500 VA
    protection type
    Fuse protection 10 A
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un
    number of terminals
    4 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² stranded cable(s)
    1 x 1.5...2 x 2.5 mm² flexible cable(s)
    1 x 1.5...2 x 2.5 mm² rigid cable(s)
    wire stripping length
    8 mm
    material
    Centre plate : thermoplastic ABS-UV stabilised
    Support frame : PBT (polybutylene terephthalate) GF30
    Casing : PA (polyamide) 6 GF20 FR
    height
    74.5 mm
    width
    74.5 mm
    depth
    13.3 mm
    embedding depth
    26.6 mm
    product weight
    0.055 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    0...25 °C
    standards
    EN 60669-2-1
    IK degree of protection
    IK02
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Ammonia
    UV resistant
    Acetone
    Oil
    Petrol
    Alcohol
    Liquid soap
    Bleach
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1409  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • German
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Pushbutton relay switch 3W (Version 1)
    Date 10/19/15
    Size 3.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    VDE n°40032490 - Electronic switch for installation (Version 1.0)
    LCIE n° 613708 - NF - Electronic switches (Version 1.0)
    LCIE_613708 - NF Certificate - T51610 - Electronic Switches (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/9/18
    Size 203.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.