Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - optical fibre centre plate - SC APC simplex - aluminium

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Odace
    product or component type
    Optical fibre centre plate
    device presentation
    Mechanism with plastic fixing frame
    colour tint
    Aluminium
    quantity per set
    Set of 10
    Complementary
    product destination
    Fixing frame
    connector type
    SC/APC simplex
    device mounting
    Flush
    wiring device mounting
    Flush
    fixing mode
    Without claws
    material
    PBT (polybutylene terephthalate) GF30
    Thermoplastic ABS-UV stabilised
    surface finish
    Painted
    type of packing
    Paint cover
    height
    71 mm
    width
    71 mm
    depth
    27 mm
    product weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    -5...35 °C
    standards
    EN 50377-4-1
    IP degree of protection
    IP20
    IK degree of protection
    IK04
    environmental characteristic
    Ammonia
    Window-cleaning fluid
    Acetone
    Alcohol
    Oil
    Bleach
    UV resistant
    Liquid soap
    Petrol
    environmental health and issues
    Halogen free
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Date 7/31/15
    Size 9.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.