Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - switch 2 x 1-pole 2-way - 10 AX - aluminium lightable

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    product or component type
    Switch
    device presentation
    Mechanism with plastic fixing frame
    device application
    Control
    type of packing
    Paint cover
    quantity per set
    Set of 10
    Complementary
    device mounting
    Flush
    switch function
    1-pole 2-way 2
    number of rocker
    2
    actuator
    Rocker
    fixing mode
    By screws
    colour tint
    Aluminium
    provided equipment
    Internal power connection
    rated current
    10 AX - 250 V AC 50 Hz
    load type
    Load for energy saving lamps with ballast 100 W
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un with cos φ = 0.3
    service life in cycles
    20000 cycles @ ON and OFF at rated voltage with cos φ = 0.6
    electrical durability
    20000 cycles @ ON and OFF at rated voltage with cos φ = 0.6
    number of terminals
    6 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² stranded cable(s)
    1 x 1.5...2 x 2.5 mm² flexible cable(s)
    1 x 1.5...2 x 2.5 mm² rigid cable(s)
    wire stripping length
    12 mm
    local signalling
    Lightable
    material
    Centre plate : thermoplastic ABS-UV stabilised
    Support frame : PBT (polybutylene terephthalate) GF30
    Casing : PC (polycarbonate) GF10 FR
    height
    71 mm
    width
    71 mm
    depth
    33.6 mm
    embedding depth
    18.75 mm
    product weight
    0.04 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5...35 °C
    standards
    EN 60669-1
    2006/95/EEC
    product certifications
    NF
    LCIE : NF 619318A
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Oil
    Bleach
    UV resistant
    Petrol
    Alcohol
    Window-cleaning fluid
    Acetone
    Ammonia
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Date 7/31/15
    Size 9.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    Certificate LCIE 603905A - NF - Switches - 10AX, 250V (Version 1.0)
    Odace - LCIE - CENELEC- Switches for fixed-electrical installations - 10AX, 250V (Version 1.0)
    Odace - IEC - Switches for fixed-electrical installations - 10AX, 250V (Version 1.0)
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 703.7 KB
    Odace - LCIE - NF - Switches for fixed-electrical installations - 10AX, 250V (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/16/18
    Size 1.3 MB
    Declaration of conformity - Odace - 10A 250V - Switches (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Odace. 2 Two way switch lightable 10A (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.