Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - Touch - cover frame - 3 gangs H/V71 - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    aesthetic name
    Touch
    product or component type
    Cover frame
    distance between centers
    71 mm
    number of gangs
    3 gangs
    installation direction
    Horizontal/vertical
    type of frame
    Triple
    quantity per set
    Set of 1
    sale per indivisible quantity
    1
    condition of use
    Indoor
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    material
    Thermoplastic ABS-UV stabilised outer plate
    height
    85 mm
    width
    227 mm
    depth
    10 mm
    product weight
    0.03601 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...45 °C
    standards
    EN 60669-1
    NF C 61-314
    UNE 20315-1-1
    2006/95/EEC
    product certifications
    NF
    N
    Aenor : 030/2205
    LCIE : NF 603415A
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Bleach
    Petrol
    Acetone
    UV resistant
    Window-cleaning fluid
    Oil
    Liquid soap
    Ammonia
    Alcohol
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 432.6 KB
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 703.7 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/18
    Size 421.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.