range of product
    Odace
    product or component type
    Blind cover
    device presentation
    Mechanism with plastic fixing frame + claws
    type of packing
    Flow-pack and cardboard with eurohole
    quantity per set
    Set of 4
    Complementary
    wiring device mounting
    Flush
    fixing mode
    By claws
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    material
    PBT (polybutylene terephthalate) GF30 support frame
    Thermoplastic ABS-UV stabilised centre plate
    height
    71 mm
    width
    71 mm
    depth
    27.7 mm
    embedding depth
    11.7 mm
    product weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...35 °C
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    NF
    LCIE : NF 619318A
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 398.7 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/18
    Size 415.4 KB
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 703.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Odace. End cover (Version 1.1)
    Date 10/18/12
    Size 906.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.