Range of product
    Odace
    product or component type
    TV single shield
    device presentation
    Mechanism with plastic fixing frame
    quantity per set
    Set of 1
    condition of use
    Indoor
    Complementary
    device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    path attenuation
    1.5 dB for TV signal @ 5...1800 MHz
    2.5 dB for TV signal @ 1800...2150 MHz
    fixing mode
    Screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1
    wire stripping length
    8 mm
    type of cable
    Coaxial
    cable outer diameter
    7 mm
    material
    PBT (polybutylene terephthalate) GF30 support frame
    Thermoplastic ABS-UV stabilised centre plate
    Zinc alloy casing
    height
    71 mm
    width
    71 mm
    depth
    34.1 mm
    embedding depth
    18.1 mm
    product weight
    0.041 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...45 °C
    standards
    EN 50083-4
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    UV resistant
    Window-cleaning fluid
    Liquid soap
    Petrol
    Acetone
    Ammonia
    Alcohol
    Bleach
    Oil
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Odace. TV 1&2&3 output (Version 1)
    Date 6/21/16
    Size 2.2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ODACE Single TV Outlet (Version 1.1)
    Date 10/18/12
    Size 914.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.