Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - push-button - 10 A - white luminous

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    product or component type
    Push-button
    device presentation
    Mechanism with plastic fixing frame
    device application
    Control
    quantity per set
    Set of 1
    condition of use
    Indoor
    Complementary
    device mounting
    Flush
    number of rocker
    1
    actuator
    Push-button
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    provided equipment
    Impulse relay
    rated current
    10 A - 250 V AC 50/60 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un with cos φ = 0.3
    service life in cycles
    20000 cycles @ ON and OFF at rated voltage with cos φ = 0.6
    electrical durability
    20000 cycles @ ON and OFF at rated voltage with cos φ = 0.6
    number of terminals
    2 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² stranded cable(s)
    1 x 1.5...2 x 2.5 mm² flexible cable(s)
    1 x 1.5...2 x 2.5 mm² rigid cable(s)
    wire stripping length
    12 mm
    light source
    LED 1.5 mA
    local signalling
    Luminous
    material
    Centre plate : thermoplastic ABS-UV stabilised
    Support frame : PBT (polybutylene terephthalate) GF30
    Casing : PC (polycarbonate) GF10 FR
    height
    71 mm
    width
    71 mm
    depth
    33.6 mm
    embedding depth
    18.75 mm
    product weight
    0.04 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5...35 °C
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    NF
    N
    LCIE : NF 619318A
    Aenor : 030/2237
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Oil
    Bleach
    UV resistant
    Ammonia
    Window-cleaning fluid
    Liquid soap
    Alcohol
    Acetone
    Petrol
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    AENOR Certificate (Version 1.0)
    Date 12/4/18
    Size 254.1 KB
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 703.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/16/18
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/12/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.