range of product
    Odace
    product or component type
    Blind cover
    device presentation
    Mechanism with plastic fixing frame
    type of packing
    Film with paint cover
    quantity per set
    Set of 10
    Complementary
    wiring device mounting
    Flush
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    material
    PBT (polybutylene terephthalate) GF30 support frame
    Thermoplastic ABS-UV stabilised centre plate
    height
    71 mm
    width
    71 mm
    depth
    27.7 mm
    embedding depth
    11.7 mm
    product weight
    0.02 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...35 °C
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    NF
    LCIE : NF 619318A
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Date 7/31/15
    Size 9.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 398.7 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/18
    Size 415.4 KB
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 703.7 KB
    Odace Switch Certificate NF 619318A (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Odace. End cover (Version 1.1)
    Date 10/18/12
    Size 906.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.