Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - push-button switch - 2-way push-button - 6 A - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    product or component type
    Push-button switch
    device presentation
    Mechanism with plastic fixing frame
    switch application
    Roller blind
    switch additional information
    Mechanical and electrical interlock between up/down
    type of packing
    Film with paint cover
    quantity per set
    Set of 5
    Complementary
    device mounting
    Flush
    switch function
    2-way
    3 positions
    Push-button
    number of rocker
    2
    actuator
    Push-button
    fixing mode
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    rated current
    6 A - 250 V AC 50/60 Hz
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un
    number of terminals
    3 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² stranded cable(s)
    1 x 1.5...2 x 2.5 mm² flexible cable(s)
    1 x 1.5...2 x 2.5 mm² rigid cable(s)
    wire stripping length
    12 mm
    material
    Centre plate : thermoplastic ABS-UV stabilised
    Support frame : PBT (polybutylene terephthalate) GF30
    Casing : PC (polycarbonate) GF10 FR
    height
    71 mm
    width
    71 mm
    depth
    43 mm
    embedding depth
    31.2 mm
    product weight
    0.048 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5...35 °C
    standards
    2006/95/EEC
    EN 60669-1
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Date 7/31/15
    Size 9.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 689.2 KB
    Odace; RB; NF Certificate (Version 1.0)
    Date 10/18/12
    Size 170.2 KB
    NF Certificate (Version 1.0)
    Date 9/23/17
    Size 174.1 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/18
    Size 415.1 KB
    EAC Certificate (Version 1.0)
    Date 11/21/17
    Size 432.6 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Declaration of conformity - Odace - 6A 250V - Switches (Version 1.0)
    EU declaration of conformity (Version 1.0)
    Date 2/16/18
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.