Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Odace - switch 2 x 1-pole 2-way - 10 AX - white lightable

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    product or component type
    Switch
    device presentation
    Mechanism with plastic fixing frame + claws
    device application
    Control
    type of packing
    Paint cover
    quantity per set
    Set of 10
    Complementary
    device mounting
    Flush
    switch function
    1-pole 2-way 2
    number of rocker
    2
    actuator
    Rocker
    fixing mode
    By claws
    By screws
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    provided equipment
    Internal power connection
    rated current
    10 AX - 250 V AC 50 Hz
    load type
    Load for energy saving lamps with ballast 100 W
    minimum load breaking capacity
    200 operations 1.25 In and 1.1 Un with cos φ = 0.3
    service life in cycles
    20000 cycles @ ON and OFF at rated voltage with cos φ = 0.6
    electrical durability
    20000 cycles @ ON and OFF at rated voltage with cos φ = 0.6
    number of terminals
    6 screwless terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² stranded cable(s)
    1 x 1.5...2 x 2.5 mm² flexible cable(s)
    1 x 1.5...2 x 2.5 mm² rigid cable(s)
    wire stripping length
    12 mm
    local signalling
    Lightable
    material
    Centre plate : thermoplastic ABS-UV stabilised
    Support frame : PBT (polybutylene terephthalate) GF30
    Casing : PC (polycarbonate) GF10 FR
    height
    71 mm
    width
    71 mm
    depth
    42 mm
    embedding depth
    26.5 mm
    product weight
    0.04 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    dielectric strength
    2000 V
    ambient air temperature for operation
    5...35 °C
    standards
    2006/95/EEC
    EN 60669-1
    product certifications
    NF
    LCIE : NF 619318A
    LCIE : CCA-FR_598285B
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Ammonia
    Oil
    UV resistant
    Petrol
    Alcohol
    Window-cleaning fluid
    Acetone
    Bleach
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Odace 2015 complete catalogue (Version 6.1)
    Date 7/31/15
    Size 9.7 MB
    Certificate
    Date
    Size
    Add to My Documents
    Certificate LCIE 603905A - NF - Switches - 10AX, 250V (Version 1.0)
    NF Certificate (Version 1.0)
    Date 12/5/18
    Size 703.7 KB
    Odace - IEC - Switches for fixed-electrical installations - 10AX, 250V (Version 1.0)
    Odace - LCIE - CENELEC- Switches for fixed-electrical installations - 10AX, 250V (Version 1.0)
    Odace - LCIE - NF - Switches for fixed-electrical installations - 10AX, 250V (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/16/18
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Odace. 2 Two way switch lightable 10A (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.