Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Odace
Schneider Electric S520732 Image

S520732

Schneider Electric S520732 Image
S520732

Odace - Styl - cover frame Accessory Label Holder - 1 gang - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    aesthetic name
    Styl
    product or component type
    Cover frame
    cover type
    Label holder
    number of gangs
    1 gang
    type of frame
    Single
    type of packing
    Flow-pack
    quantity per set
    Set of 2
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    White (RAL 9003)
    surface finish
    Glossy
    material
    Thermoplastic ABS-UV stabilised decorative frame
    height
    108.5 mm
    width
    85 mm
    depth
    10.2 mm
    product weight
    0.037 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...45 °C
    standards
    2006/95/EEC
    EN 60669-1
    UNE 20315-1-1
    NF C 61-314
    product certifications
    NF
    N
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Window-cleaning fluid
    Oil
    Alcohol
    Bleach
    UV resistant
    Petrol
    Acetone
    Liquid soap
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Polish
    • Dutch
    • Turkish
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 5/15/18
    Size 703.7 KB
    AENOR Certificate (Version 1.0)
    Date 9/6/18
    Size 259.3 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    USER MANUAL ACCESSORY LABEL HOLDER (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ODACE 1G OP Styl white accessory Label holder (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /