Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Odace
Schneider Electric S520706B1 Image

S520706B1

Schneider Electric S520706B1 Image
S520706B1

Odace - Styl - cover frame - 3 gangs H/V71 - stone

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    aesthetic name
    Styl
    product or component type
    Cover frame
    distance between centers
    71 mm
    number of gangs
    3 gangs
    installation direction
    Horizontal/vertical
    type of frame
    Triple
    type of packing
    Flow-pack
    quantity per set
    Set of 5
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Stone (Pantone 429C)
    surface finish
    Painted
    material
    Thermoplastic ABS-UV stabilised decorative frame
    height
    85 mm
    width
    227 mm
    depth
    10 mm
    product weight
    0.02999 kg
    Environment
    ambient air temperature for storage
    -5...50 °C
    ambient air temperature for operation
    5...45 °C
    standards
    2006/95/EEC
    EN 60669-1
    NF C 61-314
    UNE 20315-1-1
    product certifications
    NF
    N
    Aenor : 030/2205
    LCIE : NF 603415A
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Acetone
    Alcohol
    Ammonia
    Bleach
    Liquid soap
    Oil
    Petrol
    UV resistant
    Window-cleaning fluid
    environmental health and issues
    Halogen free
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 5/15/18
    Size 703.7 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/17
    Size 421.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /