Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Odace
Schneider Electric S520704B1 Image

S520704B1

Green premium brand logo
Schneider Electric S520704B1 Image
S520704B1
Green premium brand logo

Odace - Styl - cover frame - 2 gangs H/V71 - stone

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Odace
    aesthetic name
    Styl
    product or component type
    Cover frame
    number of gangs
    2 gangs
    installation direction
    Horizontal/vertical
    distance between centers
    71 mm
    type of frame
    Double
    type of packing
    Flow-pack
    quantity per set
    Set of 5
    sale per indivisible quantity
    1
    Complementary
    device mounting
    Flush
    fixing mode
    Clip-in
    colour tint
    Stone (Pantone 429C)
    surface finish
    Painted
    material
    Thermoplastic ABS-UV stabilised: decorative frame
    height
    85 mm
    width
    156 mm
    depth
    10 mm
    net weight
    0.0213 kg
    Environment
    ambient air temperature for storage
    -5…50 °C
    ambient air temperature for operation
    5…45 °C
    standards
    2006/95/EEC
    NF C 61-314
    EN 60669-1
    UNE 20315-1-1
    product certifications
    Aenor: 030/2205
    LCIE: NF 603415A
    N
    NF
    IK degree of protection
    IK04
    IP degree of protection
    IP21D
    environmental characteristic
    Liquid soap
    Acetone
    Ammonia
    Window-cleaning fluid
    Alcohol
    Oil
    Bleach
    Petrol
    UV resistant
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 5/15/18
    Size 703.7 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/17
    Size 421.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /